IESNA:LM-63-2002
[TEST]P1055335
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DRP-H485D835-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 2, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]3500K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]547
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 17.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
601.6 594.7 591.9 587 580.1 571.1 560.8 549 535.2 520
503.4 486.1 466.7 448.1 428 407.3 385.8 365.1 343 320.1
298 275.9 253.8 231.6 209.5 188.8 166.6 143.1 121 99.6
78.8 58.8 40.1 23.5 8.3 0 0
601.6 603.6 597.4 587 572.5 553.2 530.3 504.8 477.1 446.7
414.9 381.7 347.1 313.9 278.7 245.5 211.6 179.8 147.3 117.5
91.3 67.1 44.9 31.8 24.9 19.4 13.1 8.3 4.8 2.8
1.4 0.7 0 0 0 0 0
601.6 595.3 582.2 558.7 526.2 488.2 446.7 400.4 349.2 297.3
246.8 200.5 154.2 115.5 80.9 49.8 30.4 24.2 18.7 13.8
9.7 6.2 4.1 2.8 1.4 1.4 0.7 0.7 0.7 0.7
0.7 0 0 0 0.7 0.7 0
601.6 594 571.1 535.9 489.6 436.3 378.2 315.3 251 193.6
141.1 96.8 57.4 31.1 24.2 18 13.1 9 5.5 3.5
2.1 1.4 1.4 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0
601.6 594.7 571.1 529 479.2 419.7 352 284.9 219.2 159.7
108.6 66.4 33.9 24.9 18.7 13.8 9.7 6.2 3.5 2.1
1.4 0.7 0.7 0.7 0 0.7 0 0 0 0
0 0 0 0 0 0 0
